Photo is representative
Download
Eaton 9SX extended battery moduel (EBM), 36V, Tower
Product Name |
Eaton 9SX Extended battery module
|
Catalog Number |
9SXEBM36T
|
UPC |
743172091154
|
Product Length/Depth |
387 mm
|
Product Height |
252 mm
|
Product Width |
160 mm
|
Product Weight |
19 kg
|
Compliances |
CE Marked
TUV cULus Listed CSA 22.2 FCC part 15 Class B CISPR22 Class B |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE cULus Listed EAC |