Eaton 9SX extended battery module (EBM). 9.9"Hx6.3"Wx15.1"D, 52.9 lb. Used with, 9SX1500 9SX1500G
Product Name |
Eaton 9SX extended battery module (EBM)
|
Catalog Number |
9SXEBM48
|
UPC |
743172091055
|
Product Length/Depth |
15.1 in
|
Product Height |
9.9 in
|
Product Width |
6.3 in
|
Product Weight |
52.9 lb
|
Compliances |
FCC Compliant
|
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black
|
Package contents |
|
Used with |
9SX1500, 9SX1500G
|
Standard factory warranty |
|
Extended service plans |
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Mounting Method |
Vertical
|
Max number of battery packs |
4
|