Eaton 9SX extended battery module (EBM). 13.6"Hx8.4"Wx16.2"D, 110 lb. Used with, 9SX2000, 9SX2000G, 9SX3000, 9SX3000G, 9SX3000GL, 9SX3000HW
Product Name |
Eaton 9SX extended battery module (EBM)
|
Catalog Number |
9SXEBM96
|
UPC |
743172091062
|
Product Length/Depth |
16.2 in
|
Product Height |
13.6 in
|
Product Width |
8.4 in
|
Product Weight |
110 lb
|
Compliances |
FCC Compliant
|
Form factor |
Tower
|
Construction type |
Free standing model
|
Color |
Black
|
Package contents |
|
Used with |
9SX2000, 9SX2000G, 9SX3000, 9SX3000G, 9SX3000GL, 9SX3000HW
|
Standard factory warranty |
|
Extended service plans |
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Mounting Method |
Vertical
|
Max number of battery packs |
4
|