Download document () of 20

AA06AG20RA03002000
Model code: 93PM-60(60)-IS-BB-5x9Ah-LL-R

Eaton 93PM 60 kVA UPS , 60 kVA Frame, with 9Ah long life batteries; with Battery Breaker,5x9Ah

General specifications

Product Name
Eaton 93PM UPS
Catalog Number
AA06AG20RA03002000
EAN
6430070720623
Model Code
93PM-60(60)-IS-BB-5x9Ah-LL-R
Product Length/Depth
91 cm
Product Height
188 cm
Product Width
56 cm
Product Weight
804 kg

Export product specification