Photo is representative
Download
Eaton Crouse-Hinds series ALC flexible fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, Suspension attachment, 3/4", Ball type
Product Name |
Eaton Crouse-Hinds series ALC flexible fixture hanger
|
Catalog Number |
ALC22 S1
|
UPC |
782274472683
|
Product Weight |
2.63 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 2
|
Type |
Ball
|
Mounting Type |
Pendant
|
Luminaire stem size |
3/4"
|
Trade size |
3/4"
|
Luminaire rated weight |
125 lb
|
Material |
Feraloy iron alloy
|
Special features |
Suspension attachment
|