Download document () of 20

B1506S

Eaton B-Line series strut mounting bracket, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.066lbs, Conduit size EMT: 0.38", Conduit strut clamps, .400" Min, 0.63" Max cable diameter, 200 lbs load capacity, Pre-galvanized

General specifications

Product Name
Eaton B-Line series conduit strut clamp
Catalog Number
B1506S
UPC
782051444957
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.066 lb
Certifications
UL/CUL listed

Product specifications

Load capacity
200 lbs
Product Category
Conduit and cable
Type
Conduit strut clamps
Size
Conduit size EMT: 0.38 inch
Cable diameter - max
0.63 in
Cable diameter - min
0.4 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.