Download document () of 20

B3110-8HDG

Eaton B-Line series pipe rollers and supports, 12.63" height, 12.625" length, 9" width, Support pipe where movement occurs, 780 lbs, Cast iron and steel, Adjustable steel yoke pipe roll, 8, 3/4-10, Hot-dipped galvanized

General specifications

Product Name
Eaton B-Line series pipe rollers and supports
Catalog Number
B3110-8HDG
UPC
781011748067
Product Length/Depth
12.625 in
Product Height
12.625 in
Product Width
9 in
Product Weight
13 lb
Certifications
ANSI

Product specifications

Load capacity
780 lbs
Type
Adjustable steel yoke pipe roll
Application
Support pipe where movement occurs
Finish
Hot-dipped galvanized
Material
Cast iron
Steel
Thread/rod size
3/4"-10
Pipe size - max
8 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.