Download document () of 20

B312-12ZN

Eaton B-Line series beam clamps, Steel, Used with (B303...B309 and B321) beam clamps, Retaining strap, 14, 12-3/4" flange width, Electro-plated zinc

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B312-12ZN
UPC
781011530631
Product Length/Depth
15 in
Product Height
0.25 in
Product Width
6 in
Product Weight
0.4 lb
Certifications
cULus Listed

Product specifications

Special features
Used with (B303...B309 and B321) beam clamps
Type
Retaining strap
Material
Steel
Beam/flange width
12.75 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.