Download document () of 20

B342SS6

Eaton B-Line series splice plate, 1.62" H x 9.13" L x 1.62" W, Steel, Stainless steel type 316

General specifications

Product Name
Eaton B-Line series splice plate
Catalog Number
B342SS6
UPC
799038521334
Product Length/Depth
9.13 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.96 lb
Certifications
Not Applicable

Product specifications

Type
Five hole splice plate
Finish
Stainless steel type 316
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.