Download document () of 20

B355SS4

Eaton B-Line series beam clamps, 1.84" H x 1.8438" L x 1.6250" W, Steel, 1200 Lb load cap, 0.625" beam thickness

General specifications

Product Name
Eaton B-Line series beam clamps
Catalog Number
B355SS4
UPC
781011534066
Product Length/Depth
1.84375 in
Product Height
1.84 in
Product Width
1.625 in
Product Weight
0.3 lb
Certifications
cULus Listed

Product specifications

Load capacity
1200 lb
Special features
Safety factor of 5
Type
Beam clamp
Material
Steel
Beam thickness
0.625 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.