Download document () of 20

B700-J6ZN

Eaton B-Line series U-bolt and J-bolt, 11.5" H x 0.5" D, Steel, 9-3/4" thread/rod size, 0.625" beam thickness

General specifications

Product Name
Eaton B-Line series U-bolt and J-bolt
Catalog Number
B700-J6ZN
UPC
781011568627
Product Height
11.5 in
Product Weight
1.47 lb
Certifications
cULus Listed

Product specifications

Special features
Used with (B750 -J6) beam clamp and (HN)hex nut
Type
J-hook
Material
Steel
Thread/rod size
9-3/4"
Beam thickness
0.625 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.