Download document () of 20

BA-1000-001

Eaton B-Line series acoustical tee and t-bar fasteners, 1" Height, 1" Length, 1" Width, 0.001lbs

General specifications

Product Name
Eaton B-Line series suspension fastener
Catalog Number
BA-1000-001
UPC
799038655275
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.001 lb

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.