Download document () of 20

BB8-24

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.916lbs, 24" Stud spacing, Box mounting bracket, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BB8-24
UPC
781011029005
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.916 lb
Certifications
UL/CUL listed

Product specifications

Product Category
Wall studs
Type
Box mounting bracket
Application
Box mounting bracket
Size
24 inch stud spacing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.