Download document () of 20

BCH32-RB

Eaton B-Line series datacomm and low voltage support fasteners, Hole size .265" diameter, Angle bracket cable fastener, Structural mount, 2" Hook, 1 J-hook, Pre-galvanized, Load capacity of 30 lbs, Steel

General specifications

Product Name
Eaton B-Line series angle bracket cable hook
Catalog Number
BCH32-RB
UPC
781011047382
Product Length/Depth
2.168 in
Product Height
4.764 in
Product Width
1.875 in
Product Weight
0.428 lb
Certifications
UL/CUL listed

Product specifications

Material
Steel
Special features
Hole size .265" diameter
Type
Angle bracket cable fastener
Finish
Pre-galvanized
Number of J-hooks
1
Hook size
2 in
Load capacity
30 lb

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.