Photo is representative
Download
Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.067lbs, Conduit size: 0.5", 0.75", Top mount T-bar fasteners
Product Name |
Eaton B-Line series t-bar fastener and spacers
|
Catalog Number |
BG-8-12-A6
|
UPC |
781011184704
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.067 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Acoustical tee
|
Type |
Top mount T-bar fasteners
|
Application |
Supports cable or flexible conduit above T-bar
|
Size |
Conduit size: 0.5 inch, 0.75 inch
|