Photo is representative
Download
Eaton B-Line series conduit support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.38lbs, Conduit size: 0.5", 0.75", Guide-Rite conduit and box support fasteners, .13" Min mount size, .5" Max mount size
Product Name |
Eaton B-Line series Guide-Rite conduit and box support fastener
|
Catalog Number |
BG812-S18-U58
|
UPC |
781011035808
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.38 lb
|
Certifications |
UL Listed
|
Product Category |
Beams
|
Type |
Guide-Rite conduit and box support fasteners
|
Application |
Secures electrical boxes and conduit runs
|
Size |
Conduit size: 0.5 inch, 0.75 inch
|
Mounting method |
Flange
|
Mounting dimensions - max |
0.50
|
Mounting dimensions - min |
0.13
|