Download document () of 20

BP48V24-2U

External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP48V24-2U
UPC
037332043603
Product Length/Depth
19.5 in
Product Height
8.9 in
Product Width
23.4 in
Product Weight
63 lb
Compliances
RoHS
CE Marked
TAA Compliant
Certifications
NOM
UL Listed

Product specifications

Rack size
2U
Package contents
  • BP48V24-2U external rackmount battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
Product Highlights
Extends the runtime of compatible 48V UPS Systems
Options for 2-post rack-mount installation available
Supports 2U rack-mount installation; 4-post installation accessories included
Battery Pack Accessory (Optional)
48VDCSPLITTER (*Limit 2 BP48V24-2U with 48VDCSPLITTER)
Typical Battery Life
4-6 years typical (North America)
Grounding Details
Yes
Dc Voltage
48V
Minimum Required Rack Depth
17 in
Optional Accessories
2 post rackmount (2POSTRMKITWM)
2-4 post front rail rackmount (UPSHDEARKIT)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.