Photo is representative
Download
Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, T shape, SnapPack gasket and cover, 2-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
Catalog Number |
BT7 CG
|
UPC |
662276471696
|
Product Length/Depth |
18.38 in
|
Product Height |
5.59 in
|
Product Width |
3.63 in
|
Product Weight |
23.05 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Shape |
T
|
Trade size |
2-1/2"
|
Material |
Feraloy iron alloy
|
Special features |
SnapPack gasket and cover
|