Photo is representative
Download
Eaton B-Line series cable support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.017lbs, Flexible conduit/cable fasteners, 1 Max runs
Product Name |
Eaton B-Line series conduit cable fastener and support
|
Catalog Number |
BX4
|
UPC |
781011010799
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
0.017 lb
|
Certifications |
UL/CUL listed
|
Product Category |
Wall studs
|
Type |
Flexible conduit/cable fasteners
|
Application |
MC, AC, sizes 14/2-10/3 or 0.38 inch FMC flanges 0.19 inch
|
Number of runs - max |
1
|