Download document () of 20

C0010P8TBES

Eaton Type AP industrial control transformer, pv: 600v, taps: 2 at +2.5% fcan, 2 at -2.5% fcbn, sv: 120/240v, 115°C Rise, 10000 VA, CU magnet wire, elec. shielded, frame 101, Bottom mount, 10 kVA

General specifications

Product Name
Eaton Type AP industrial control transformer
Catalog Number
C0010P8TBES
UPC
786680234217
Product Length/Depth
11.38 in
Product Height
10.75 in
Product Width
10.75 in
Product Weight
150 lb
Compliances
Not Applicable
Certifications
UL Recognized
Catalog Notes
Resin encapsulated, 60 Hz operation, 180°C insulation system, Convenient screw-type terminal board

Product specifications

Coil material
Copper windings
Phase
Single-phase
Special features
Electrostatically shielded
Tap size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Temperature rating
115°C
Type
Industrial Control Transformer
Volt ampere rating
10000 VA
Wiring connection
405D
Frequency rating
60 Hz
Modification 1
Bottom mounted
Modification 2
Shielded
Design
AP
Frame
101
Mounting method
Base
Primary voltage
600 V
Secondary voltage
120/240 V

Export product specification