Knowledge Search
Download document () of 20

CG10045 650

Eaton Crouse-Hinds series CG color-coded cord grip, Cable range min/max: 0.55-0.65", Brown, 45° angle, Steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series CG color-coded cord grip
Catalog Number
CG10045 650
UPC
784564003072
Product Length/Depth
2.91 in
Product Height
2.47 in
Product Width
2.47 in
Product Weight
0.68 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Connector type
45° angle
Material
Steel
Trade size
1"
Color
Brown
Cable range (min/max)
0.55-0.65"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.