Download document () of 20

CH221DNXU
Model code: 22x58 Neutral Fuse Holder

Eaton Bussmann series Low voltage cylindrical fuse holder, 125 A, 690 V a.c. (IEC) and 700 V a.c. (UL), DIN rail, 2 x M4 Panel mounting screws, Neutral pole, CH22

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
CH221DNXU
UPC
051712685368
EAN
5027590497022
Model Code
22x58 Neutral Fuse Holder
Product Length/Depth
77 mm
Product Height
123 mm
Product Width
72 mm
Product Weight
217.167 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-2
EAC
IEC 60269-1
UL Listed File E14853

Product specifications

Used with
C22G, C22M, FWP-(amps)A22F fuses
Amperage Rating
125 A
Number of poles
Single-pole + N
Width in number of modular spacings
2
Built-in depth
51.5 mm
Fuse size
22 x 58 mm
Operating temperature details
-20ºC to +70ºC
Voltage rating at AC
690 V a.c. (IEC) and 700 V a.c. (UL)
Voltage rating at DC
1000 V d.c. (IEC)
Fuse type
C22G
C22M
Lockable
Yes
Accessories
JV-L Multipole connector kit, CH22-CTP IP20 Protection accessory
Torque rating
Min 4 Nm/ Max 5 Nm
Concurrently switching N-neutral
No
Material
Polyester
Optical defect indication
No
Mounting method
DIN rail
2 x M4 Panel mounting screws
Degree of protection
IP20
Voltage rating
690 V
Type
Fuse holder
Application
Industrial and Commercial applications
Model
CH22

Export product specification