Download document () of 20

CTX01-18754-R

Eaton custom designs inductor, 0.2 uH, 32 A Irms, 50 A ISAT, 0.245 mΩ resistance, SMT mounting, Ferrite, 4-pins, 1000 qty.

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX01-18754-R
UPC
051712371063
Product Length/Depth
12.7 mm
Product Height
3 mm
Product Width
12.1 mm
Product Weight
1.76 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
32 A
ISAT
50 A
Package Quantity
1000
Material
Ferrite
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
0.245 mΩ
Series
Custom designs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.