Photo is representative
Download
Eaton Crouse-Hinds series EJB junction box, 12" x 12" x 6", With hinge, Copper-free aluminum, Hinges mounted on left side, Style C
Product Name |
Eaton Crouse-Hinds series EJB junction box
|
Catalog Number |
EJB121206 S598
|
UPC |
782274515595
|
Product Length/Depth |
17.06 in
|
Product Height |
17.06 in
|
Product Width |
8.88 in
|
Product Weight |
95 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 4 7 9 |
Ingress protection (IP) ratings |
IP66
|
Enclosure size |
12" x 12" x 6"
|
Style |
C
|
Material |
Copper-free aluminum
|
Hinge |
With hinge
|
Special features |
Hinges mounted on left side
|