Download document () of 20

EP-500055
Model code: XTAAB18

Eaton xEnergy Main LV switchgear, Fixing Bracket Inc-Cu 2-rail-close

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500055
EAN
9010653000815
Model Code
XTAAB18
Product Length/Depth
90 mm
Product Height
114 mm
Product Width
40 mm
Product Weight
0.26 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Other

Export product specification