Download document () of 20

EP-501393
Model code: BPZ-TIW-2

Depth extension bracket, enables an extended installation level up to 172 mm compared with standard MSW installation (1 set = 2 brackets)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-501393
EAN
9010653042877
Model Code
BPZ-TIW-2
Product Length/Depth
190 mm
Product Height
75 mm
Product Width
5 mm
Product Weight
0.4 kg
Certifications
CE

Delivery program

Accessory/spare part type
Accessory
Other

Export product specification