Download document () of 20

EP-501961
Model code: SPPVRT12-15-2+PE-AX

PV-Surge protection device, 1500V, class 1 and 2 combined tested with AUX contact

General specifications

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-501961
EAN
9010653063018
Model Code
SPPVRT12-15-2+PE-AX
Product Length/Depth
110 mm
Product Height
86 mm
Product Width
54 mm
Product Weight
0.47 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 1
Fitted with:
Remote signaling contact
Frame
3 modular spacing
Specific energy (W/R)
6.25 kJ/Ohm
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
30 mm²
Continuous voltage at DC - max
1500 V
Lightning impulse current (10/350 µs)
5 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at DC
1500 V
Number of conductors without earthing
2
Voltage protection level
5 KV
Voltage protection level (DC+ - DC-)
5 KV
Indicator type
Auxiliary Contact
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
DC
Voltage protection level (DC+/DC- - PE)
5 KV
Voltage protection level (L-N)
5 KV
Response time
<25ns
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.