Download document () of 20

EP-501970
Model code: SPPVRT2-15-2+PE-AX

PV-Surge protection device, 1500V, class 2 tested with AUX contact

General specifications

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-501970
EAN
9010653062912
Model Code
SPPVRT2-15-2+PE-AX
Product Length/Depth
104 mm
Product Height
60 mm
Product Width
54 mm
Product Weight
0.31 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 2
Fitted with:
Remote signaling contact
Frame
3 modular spacing
Indicator type
Auxiliary Contact
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Voltage protection level (L-N)
2.5 KV
Signalling at the device
Optic
System configuration type
DC
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Continuous voltage at DC - max
1500 V
Discharge surge current (8/20) - max
40 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at DC
1500 V
Number of conductors without earthing
2
PV-voltage - max
1500 V
Short-circuit breaking capacity (ISCCR)
9 kA
Voltage protection level
4.8 KV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.