Download document () of 20

EP-502627
Model code: CPAD-00/245

CPAD-00/245 . Bridge Energy Control - for smart meter interface

General specifications

Product Name
Eaton Moeller series xComfort home controller
Catalog Number
EP-502627
EAN
9010653085034
Model Code
CPAD-00/245
Product Length/Depth
255 mm
Product Height
120 mm
Product Width
205 mm
Product Weight
0.539 kg
Compliances
RoHS conform

Product specifications

Bus system operating type
xComfort
Radio frequent
Number of integrated channels (input)
1
Number of integrated channels (output)
1
Number of interfaces (serial)
0
Rated operational voltage (Ue) - max
5 V
Width in number of modular spacings
6
Mounting method
Surface mounted (plaster)

Export product specification