Download document () of 20

EP-502636
Model code: SPHT12-350/3-AX

Eaton xPole SPHT surge protection device, Combined arrester, transient voltage surge suppression T1&T2, AX

General specifications

Product Name
Eaton xPole SPHT surge protection device
Catalog Number
EP-502636
EAN
9010653085270
Model Code
SPHT12-350/3-AX
Product Length/Depth
105 mm
Product Height
86 mm
Product Width
54 mm
Product Weight
0.508 kg
Certifications
CE

Product specifications

Features
Category type 1
Fitted with:
Remote signaling contact
Frame
3 modular spacing
Specific energy (W/R)
0 kJ/Ohm
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Continuous voltage at AC - max
275 V
Continuous voltage at DC - max
0 V
Follow current extinguishing capability
50 kA
Lightning impulse current (10/350 µs)
25 kA
Nominal discharge surge current (8/20)
25 kA
Nominal voltage at AC
240 V
Nominal voltage at DC
0 V
Number of conductors without earthing
3
Voltage protection level
1.5 KV
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
TN-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.