Download document () of 20

FIG 1000 1X1 FASTC EG

Eaton B-Line series TOLCO lateral sway brace attachment, Electro-galvanized, Steel, Fig 1000, 1" pipe size with 1" brace pipe, Fast clamp sway brace attachment

General specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1000 1X1 FASTC EG
UPC
782051720501
Product Length/Depth
0 in
Product Height
1 in
Product Width
0 in
Product Weight
7.2 lb
Certifications
UL Listed
OSHPD Certified

Product specifications

Type
Fast clamp sway brace attachment
Size
1 inch pipe size with 1 inch brace pipe
Finish
Electro-plated
Material
Steel
Model
Fig 1000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.