Knowledge Search
Download document () of 20

FRS232J

Eaton Crouse-Hinds series Pauluhn Meridian FRS marine interior, 50/60 Hz, 4 ft, Acrylic lens, T8, Aluminum, Recessed ceiling mount, 2-lamp, 120-277 Vac, 32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRS marine interior
Catalog Number
FRS232J
UPC
662276397248
Product Length/Depth
53.13 in
Product Height
3.94 in
Product Width
14.25 in
Product Weight
12 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
4 ft
Light type
T8
Number of lamps
2-lamp
Wattage
32W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Aluminum
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.