Knowledge Search
Download document () of 20

FSQC2390 S4

Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch, Through feed, 0.39-1.20" cable dia, 3-wire, 4-pole, Brass contacts, Copper-free alum, Spring door, Special polarity, 3/4", For use with magnetic motor starters

General specifications

Product Name
Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch
Catalog Number
FSQC2390 S4
UPC
782274011714
Product Weight
10.72 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 2
Class III
Class I, Division 1
Class II, Division 1
NEMA Rating
12
9
3
7

Product specifications

Trade size
3/4"
Configuration
Three-wire, four-pole
Receptacle style
Spring door
Back box style
Through feed
Cable diameter
0.39-1.20 in
Material
Copper-free aluminum
Contact material
Brass
Special features
Special polarity
Type
For use with magnetic motor starters

Export product specification