Download document () of 20

JBXFC2G02FCSDSMR

Right angle plug, IP40, size 2, 2 female contacts, cable clamp protective boot; JBXFC2G02FCSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC2G02FCSDSMR
Product Length/Depth
42.5 mm
Product Height
36.5 mm
Product Width
15 mm
Product Weight
33.67 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.