Download document () of 20

JBXFH0G04FCSDSMR

Straight plug, IP68, size 0, 4 female contacts, cable clamp for protective boot; JBXFH0G04FCSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH0G04FCSDSMR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
10.18 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.