Download document () of 20

KR4ASB-24-90HB24

Eaton B-Line series KwikRail cable tray, horizontal bend fitting, 4" height, Aluminum, solid bottom, 24" width, 90-degree angle, 24" radius.

General specifications

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KR4ASB-24-90HB24
UPC
799038836759
Product Length/Depth
0.001 in
Product Height
3.86 in
Product Width
24 in
Product Weight
12.271 lb
Compliances
Not Applicable
Certifications
UL/CSA

Product specifications

Material
Aluminum
Angle
90°
Radius
24 in
Fitting Type
Horizontal bend fitting

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.