Knowledge Search
Download document () of 20

MP0411

Eaton Crouse-Hinds series NJB/NCE/NCS/NCD mounting plate, 3-1/4 x 11" enclosure size, Steel

General specifications

Product Name
Eaton Crouse-Hinds series NJB/NCE/NCS/NCD mounting plate
Catalog Number
MP0411
UPC
782274088587
Product Length/Depth
2.75 in
Product Height
8.75 in
Product Weight
0.83 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12

Product specifications

Enclosure size
3-1/4 x 11"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.