Download document () of 20

N042DAB-001-IV

Safe-IT Single-Gang Antibacterial Wall Plate, Decora Style, Ivory, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT wall mount insert
Catalog Number
N042DAB-001-IV
UPC
037332269065
Product Length/Depth
0.256 in
Product Height
4.528 in
Product Width
2.78 in
Product Weight
0.0545 lb
Compliances
RoHS
REACH
Certifications
CSA certified
cUL Listed
UL Listed

Product specifications

Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
Color
Ivory
Product Features
Antibacterial
TAA Compliant
TAA Compliance
Yes
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
High-impact plastic construction designed to blend in with your home/office décor
Made with antibacterial material proven effective in inhibiting E. coli and staph
Compatible with compatible Decora-style inserts
Ideal for home theater, VoIP or Ethernet in-wall wiring installations
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
HDBaseT
USB 2.0 (High Speed)
Cat6
Cat5/5e
DisplayPort
Cat6a
HDMI
Material
Copper Pillars: Brass
Faceplate: ABS
Faceplate: ABS; Copper Pillars: Brass
Finish
Gloss
Number of Ports
0
Region
Global

Export product specification