Download document () of 20

N050-P12

Cat5e Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N050-P12
UPC
037332210395
Product Length/Depth
3.3 in
Product Height
2 in
Product Width
10.7 in
Product Weight
0.6 lb
Compliances
CE Marked
RoHS
Certifications
UL Listed

Product specifications

Type
Wall Mount
Color
Black
Package Contents
Installation instructions
(4) Cable ties
N050-P12 12-Port Wall-Mount Cat5e Patch Panel - PoE+ Compliant
System Requirements
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Durable aluminum panel with ABS plastic frame that mounts easily to wall or desk
Supports EIA/TIA 568A/B wiring standards for either 110 or Krone-type terminations
Ideal for managing Cat5e cable patching in high-density IT environments
12 RJ45 and 110 ports numbered/labeled/color-coded for immediate cable identification
Power over Ethernet patch panel prevents spark-gap erosion that can affect transmission
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Power Over Ethernet (Poe) Power - Max
90 W
Number Of Ports
12
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Punchdown

Export product specification