Download document () of 20

N252-024-HU-SHK

Cat5e/Cat6 24-Port Patch Panel - Shielded, Krone IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-024-HU-SHK
UPC
037332236159
Product Length/Depth
19.7 in
Product Height
1.6 in
Product Width
3.8 in
Product Weight
3 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Package Contents
N252-024-HU-SHK Cat6 24-Port Patch Panel, 0.5U
(4) Screws
(24) Cable ties
Grounding wire
Installation guide
System Requirements
Cat5/5e
Cat6
Product Features
Industrial Grade
TAA Compliant
Product Highlights
Rated for 5 Gbps speeds for managing Cat6 cable in high-density Ethernet applications
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
24 RJ45 ports numbered, labeled and color-coded for easy cable identification
Supports EIA/TIA T568A/B wiring standards for Krone-type terminations
Mounts easily into 0.5U of space in your EIA-standard 19 in. rack for immediate use
Rack Height
0.5U
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
KRONE IDC
SideB Connector3
KRONE IDC
Technology
Cat6
Cat5/5e
Features
Flex Center
Number Of Ports
24
Panel Style
Punchdown

Export product specification