Download document () of 20

N254-024-6A

24-Port 1U Rack-Mount Cat6a Feedthrough Patch Panel, RJ45 Ethernet

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N254-024-6A
UPC
037332189974
Product Length/Depth
1.25 in
Product Height
1.7 in
Product Width
19 in
Product Weight
1 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Package Contents
N254-024-6A 24-Port Cat6a Feed-Through Patch Panel
Owner’s manual
Grounding wire
Cable management bracket
Owner's manual
System Requirements
Cat6a
Product Features
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Fully rated for fast Ethernet data transfer speeds up to 10 Gbps
Supports Type 4 PoE++ with up to 100W of power delivery
Mounts easily into 1U of space in your EIA-standard 19 in. rack for immediate use
24 RJ45 ports numbered and labeled to allow easy connection identification
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Features
Flex Center
Power Over Ethernet (Poe) Power - Max
30 W
Number Of Ports
24
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Feed-Through

Export product specification