Download document () of 20

N275WOZN

Eaton B-Line series springless channel nut, 0.5" H x 1.3750" L x 1.23" W, Steel, Electro-plated, 3/4"-10 bolt size

General specifications

Product Name
Eaton B-Line series springless channel nut
Catalog Number
N275WOZN
UPC
781011407735
Product Length/Depth
1.375 in
Product Height
0.5 in
Product Width
1.23 in
Product Weight
0.145 lb
Certifications
Not Applicable

Product specifications

Product Category
Tall channel nuts
Type
Nut without spring
Finish
Electro-plated
Material
Steel
Bolt/thread/rod size
3/4"-10

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.