Download document () of 20

NFI-U05A

5Port Unmanaged Industrial Fast Ethernet Switch w EIP QoS, Plug and Play, 10/100, DIN mountable, (-40° to 75°C)

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NFI-U05A
UPC
037332282033
Product Length/Depth
2.91 in
Product Height
4.3 in
Product Width
0.92 in
Product Weight
0.42 lb
Compliances
RoHS
CE Marked
TAA Compliant
REACH
IEEE Certified
FCC Compliant
Certifications
NOM

Product specifications

Type
Unmanaged Industrial Ethernet Switch with EIP QOS
Package Contents
NFI-U05A 5-Port Unmanaged Industrial Switch
DIN rail-mounting clip (pre-installed)
Wall-mounting bracket (pre-installed)
Owner's manual
Product Features
Industrial Grade
TAA Compliant
MAC Auto Learning
Auto MDI/MDIX Crossover Detection
Product Highlights
Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
5 auto-negotiable 10/100 Mbps RJ45 ports connect devices over a LAN
EIP QoS control mechanism, widely used for Ethernet/IP data stream
Industrial-grade switch supports operating temperature range of -40° to 75°C
Form Factor
DIN-Rail
Wall-mount
Network Compatibility
100 Mbps (Fast Ethernet)
Number of ports (other)
5
Power consumption - max
3 W
PoE Supported Ports
0
Ports Detail
5x 10/100Base-T
Voltage Compatibility (VDC)
From 12~48
Color
Black
Material
Aluminum casing
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
Maximum of 0.15A DC. The device power shall be supplied by SELV circuit
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving
Switching Capacity
1Gbps (200Mbps Per Port with Full Duplex)
Switching Capacity Details
200Mbps Per Port with Full Duplex
Jumbo Frames
0
Network Switch Ports
10/100 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.