Download document () of 20

NGI-U08C2

8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, 2 GbE SFP Slots, -40° to 75°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NGI-U08C2
UPC
037332265906
Product Length/Depth
4.57 in
Product Height
3.94 in
Product Width
1.97 in
Product Weight
1.23 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
IEEE Certified

Product specifications

Type
  • Fanless
  • Unmanaged Plus Industrial Gigabit Ethernet Switch
Features
Flex Center
Application
Expand reliable Gigabit Ethernet connectivity to factory floors and outdoor environments with space constraints and wide temperature ranges
Package Contents
NGI-U08C2 8-Port Unmanaged Industrial Gigabit Switch
DIN rail-mounting clip (pre-installed)
Owner's manual
Product Features
Auto MDI/MDIX Crossover Detection
MAC Auto Learning
TAA Compliant
Industrial Grade
Product Highlights
8 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
Easy-to-read LEDs indicate connection and activity status for RJ45 and SFP ports
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Industrial-grade switch supports operating temperature range of -40° to 75°C
Plug-and-play operation with no software or configuration required before use
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
11 W
Power Consumption Detail
11w
PoE Power Budget (Watts)
0
PoE Supported Ports
0
Ports Detail
8 - RJ-45F (10/100/1000Mbps)
Voltage Compatibility (VDC)
24-48
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Metal casing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40° to 167°F (-40° to 75°C)
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
5 to 95% (non-condensing)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Amperage Rating Details
Maximum of 0.4A DC. The device power shall be supplied by LPS (Limited Power Source)
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power, 2- RPS(Green): for Power by terminal block RPS, 3- ALM(Rad): for PWR & RPS fails, 4- SFP 9~10(Green): for SFP link up 1000; 5- (Green): for Ethernet speed 1000Mbps, 6- LNK/ACT(Green): for data Transmitting/Receiving
SFP Uplink Ports
2
SFP Uplink Ports Detail
2 - SFP (1000Base-X)
Switching Capacity
20Gbps (1Gbps Per Port with Full Duplex)
Switching Capacity Details
1Gbps Per Port with Full Duplex
Jumbo Frames
10000
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.