Knowledge Search
Download document () of 20

NPJ3384

Eaton Crouse-Hinds series Arktite NPJ plug, 30A, Two-wire, three-pole, 0.70-0.85", 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite NPJ plug
Catalog Number
NPJ3384
UPC
782274253992
Product Length/Depth
8.5 in
Product Height
3.19 in
Product Width
3.19 in
Product Weight
1.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
30A
Grounding type
Style 2
Configuration
Two-wire, three-pole
Cord diameter
0.70-0.85"
Material
Krydon fiberglass-reinforced polyester
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.