Download document () of 20

P48G11S1530CUBS64X

15 kVA NEMA 4X Mini Power Center 1PH 480V to 120/240V Bolt-on breakers, Copper Windings 30 spaces

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S1530CUBS64X
UPC
786680226069
Product Length/Depth
14.5 in
Product Height
37.63 in
Product Width
30.84 in
Product Weight
650 lb
Compliances
NAFTA
Certifications
ANSI
IEEE Certified
UL Listed
CSA Certified

Product specifications

Special features
NEMA 4X
Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
15 kVA
kVA
15 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 4X
Frame
2914X
Insulation
180 °C
Modification 1
NEMA 4X
Tap size
2 at -5% FCBN
Volt ampere rating
15 kVA
Weathershield
Not required
Wiring connection
M48G11HB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.