Download document () of 20

PBC9

Eaton B-Line series push button enclosures, 9.5" height, 7.88" length, 8.5" width, NEMA 12, Hinged cover, PBC enclosure, Surface mounted, Small single door, External mounting feet, Carbon steel, Oil-resistant gasket

General specifications

Product Name
Eaton B-Line series push button enclosures
Catalog Number
PBC9
UPC
782051131901
Product Length/Depth
7.88 in
Product Height
9.5 in
Product Width
8.5 in
Product Weight
8.7 lb
Compliances
Not Applicable
Certifications
Not Applicable

Material/finish

Material
Carbon steel
Wall thickness
14 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Small single door
Model
PBC enclosure
Cover type
Hinged
Mounting method
Surface
Mounting hole details
External mounting feet
Closure type
Hinged
Special features
Removable cover, recessed pull ring, plated screws

Standards

NEMA Rating
12
Country of origin
US

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.