Download document () of 20

PDE710025
Model code: PDC2X4T250RC

Eaton Moeller series Power Defense - Molded Case Circuit Breaker. Rear connection for frame size 2, 4pol, 250A

General specifications

Product Name
Eaton Moeller series Power Defense accessory
Catalog Number
PDE710025
EAN
9008790994432
Model Code
PDC2X4T250RC
Product Length/Depth
140 mm
Product Height
65 mm
Product Width
75 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Other
Auxiliary conductor plug and socket device

Export product specification

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.