Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 12A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Bolt
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-12A10-T
|
| UPC |
051712356954
|
| EAN |
5027590505413
|
| Product Length/Depth |
62 mm
|
| Product Height |
25 mm
|
| Product Width |
52 mm
|
| Product Weight |
11.7 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Listed
CSA Certified IEC Rated CCC |
| Amperage Rating |
12 A
|
| Voltage rating |
1000 Vdc
|
| Interrupt rating |
50 kAIC
|
| Class |
Class gPV
|
| Pre arc (I2T) |
12
|
| Watt losses |
2.7 W
|
| Application |
Photovoltaic strings
|
| Fuse type |
PV-A10-T
|
| Fuse indicator |
Other
|
| Fuse size |
10 x 38 mm
|
| Fitted with: |
Bolt fixing
|
| Quantity |
10
|
| Suitable for |
CHPV Modular fuse holder
|