
Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 25A, 30 kAIC, Non Indicating, Fuse
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-25A14F
|
UPC |
051712377218
|
EAN |
5027590505901
|
Product Length/Depth |
51 mm
|
Product Height |
15 mm
|
Product Width |
15 mm
|
Product Weight |
21.5 g
|
Certifications |
IEC Rated
UL Listed CCC pending |
Amperage Rating |
25 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
10 kAIC
30 kAIC |
Class |
Class gPV
|
Pre arc (I2T) |
65
|
Watt losses |
5.1 W
|
Application |
Photovoltaic strings
|
Fuse type |
PV-A14F
|
Fuse indicator |
Other
|
Fuse size |
14 x 51 mm
|
Suitable for |
CHPV14 Modular fuse holder
|